Diodes Incorporated — Analog and discrete power solutions
W LGA4528 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-LGA4528-32 (FLA32) MSL3

W LGA4528 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-LGA4528-32 (FLA32) MSL3

W LGA4528 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-LGA4528-32 (FLA32) MSL3

Back to Signal Integrity - ReDrivers™/Repeaters/Signal Conditioners

PI2DPX2063

1.8V 20Gbps DP2.1(UHBR20) Linear Redriver with I2C control

Description

The PI2DPX2063 is a 20Gbps DP 2.1 linear ReDriver™ in a 4-to-4 configuration operated by a 1.8V power supply. The device supports UHBR20 (DP2.1 20Gbps), UHBR13.5 (DP2.1 13.5Gbps), UHBR10 (DP2.1 10Gbps), HBR3 (DP1.4 8.1Gbps), HBR2 (DP1.2 5.4Gbps), HBR (DP1.1 2.7Gbps) and RBR(DP1.0 1.62Gbps) under various DisplayPort speeds. With the on-chip AUX channel listener, the device can automatically monitor the system operation status to enter D3 power saving mode.

The non-blocking linear ReDriver design ensures that the differential signals conveying pre-shoot and de-emphasis equalization waveforms from the transmitter side to the receiver side help optimize the overall channel link adjustment conducted by the system transmitter and receiver that has been equipped with DFE. The CTLE equalizers are implemented at the inputs of the ReDriver to compensate the channel loss and reduce the ISI jitters. The programmable flat gain adjustments support the eye diagram opening.

The CTLE EQ gains and flat gains are individually programmable on each channel for flexible tuning via I2C register settings.

Feature(s)

  • 4-to-4 Linear ReDriver Channel Configuration with CTLE Gain Compensation Up to 16.2dB @20Gbps
  • Supports 4-Lane DP2.1 (UHBR20/UHBR13.5/UHBR10)/HDBR3/HBR2/RBR
  • Ultra Low Latency (<300ps) for Better Interoperability and Data Throughput
  • Individual Controls on CTLE Gain (6 to 16.2dB), Flat Gain (-4 to +2dB)
  • Integrated AUX Channel Listener for D3 Power Saving Mode
  • I2C Slave Support with Speed Up to 1MHz
  • Low Active Current Consumption
    • 4-Lane DP: 160mA (Typical)
  • Supports DisplayPort Dual Mode
  • Single Power Supply: 1.8V +/-5%
  • Industrial Temperature Support: -40oC to +85oC
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • Tiny 32-pin, WLGA, 2.85 x 4.5 mm (0.4 mm pitch) (FLA)

Application(s)

  • Laptop, Desktop and AIO PCs
  • Workstations and Servers
  • Docking Stations
  • Display Monitors
  • Gaming Consoles
  • Active Cables

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
Channels 4
Data Rate (Gbps) 20
Lanes/Ports 4
Output Swing Max (mV) 1000
Programming Interface(s) I2C

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.